*Jun 13, 2011 *Doc. ID: 63207, ECN S11-1118, Rev. A *File Name: Si4202DY_PS.txt and Si4202DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si4202DY D G S M1 3 GX S S NMOS W= 1637292u L= 0.25u M2 S GX S D PMOS W= 1637292u L= 2.247e-07 R1 D 3 4.343e-03 TC=1.144e-02 -6.141e-05 CGS GX S 4.482e-10 CGD GX D 2.229e-11 RG G GY 2.5 RTCV 100 S 1e6 TC=1.475e-04 -2.673e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.552e-03 KP = 1.96e-05 NSUB = 7.998e+16 + KAPPA = 9.927e-05 ETA = 2.416e-07 NFS = 6.399e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.358e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 31 +RS = 7.573e-03 N = 1.070e+00 IS = 1.437e-11 +EG = 1.107e+00 XTI = 3.862e-01 TRS1 = 7.874e-04 +CJO = 3.880e-10 VJ = 6.009e-01 M = 3.917e-01 ) .ENDS