*Mar 19, 2012 *Doc. ID: 63307, ECN S12-0486, Rev. A *File Name: Si1902CDL_PS.txt and Si1902CDL_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si1902CDL D G S M1 3 GX S S NMOS W= 78665u L= 0.25u M2 S GX S D PMOS W= 78665u L= 1.310e-07 R1 D 3 4.438e-02 TC=1.393e-02 2.818e-05 CGS GX S 3.633e-11 CGD GX D 4.884e-12 RG G GY 12 RTCV 100 S 1e6 TC=-1.512e-05 2.390e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 1.104e-01 KP = 2.923e-05 NSUB = 2.683e+17 + KAPPA = 3.287e-02 ETA = 6.065e-04 NFS = 2.395e+12 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 5.913e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 21 +RS = 1.000e-01 N = 1.711e+00 IS = 2.360e-08 +EG = 1.108e+00 XTI = 2.000e-01 TRS1 = 2.797e-03 +CJO = 4.577e-11 VJ = 5.001e-01 M = 3.139e-01 ) .ENDS