*Aug 29, 2011 *Doc. ID: 63422, ECN S11-1704, Rev. A *File Name: SiS376DN_PS.txt and SiS376DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiS376DN D G S M1 3 GX S S NMOS W= 2557269u L= 0.25u M2 S GX S D PMOS W= 2557269u L= 1.877e-07 R1 D 3 3.497e-03 TC=3.755e-03 6.296e-06 CGS GX S 5.262e-10 CGD GX D 5.709e-11 RG G GY 1.4 RTCV 100 S 1e6 TC=-1.936e-04 -2.654e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.000e-04 KP = 1.856e-05 NSUB = 1.520e+17 + KAPPA = 1.000e-01 ETA = 4.369e-04 NFS = 8.670e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 8.223e+15 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 9.667e-09 T_MEASURED = 25 BV = 21 +RS = 1.474e-03 N = 1.012e+00 IS = 1.277e-12 +EG = 1.219e+00 XTI = 6.665e-01 TRS1 = 4.357e-03 +CJO = 1.002e-09 VJ = 4.839e-01 M = 3.503e-01 ) .ENDS