*Aug 15, 2011 *Doc. ID: 63433, ECN S11-1607, Rev. A *File Name: SiS782DN_PS.txt and SiS782DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiS782DN D G S X1 D G S SiS782DN_nmos X2 S D SiS782DN_schottky .ENDS SiS782DN .SUBCKT SiS782DN_nmos D G S M1 3 GX S S NMOS W= 2442606u L= 0.25u M2 S GX S D PMOS W= 2442606u L= 2.468e-07 R1 D 3 1.68e-03 TC=1.202e-01 1.971e-04 CGS GX S 6.273e-10 CGD GX D 3.318e-11 RG G GY 0.90 RTCV 100 S 1e6 TC=1.069e-04 1.833e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.530e-03 KP = 2.368e-05 NSUB = 8.885e+16 + KAPPA = 1.000e-06 ETA = 7.051e-06 NFS = 6.025e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.313e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS SiS782DN_nmos .subckt SiS782DN_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 1.097e-11 N = 1.120e+00 EG = 1.181e+00 +XTI = 7.418e-01 RS = 4.729e-03 TRS1 = 2.810e-03 ) .model sdlg d (IS = 5.484e-06 N = 1.068e+00 EG = 5.781e-01 +XTI = 2.424e-01 RS = 4.260e-02 TRS1 = 5.903e-03 +VJ = 3.542e-01 CJO = 8.057e-10 M = 3.701e-01 +TT = 9.757e-09 ) .model sdrev d (IS = 1.0016e-05 N = 9.990e-01 EG = 6.891e-01 +XTI = 1.000e-01 ) .model sdblk d (IS = 1e-11 N=1) .ends SiS782DN_schottky