*Jul 01, 2013
*ECN S13-1523, Rev. B
*File Name: SiS444DN_PS.txt, SiS444DN_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS444DN D G S 
M1 3 GX S S NMOS W= 7390000u L= 0.25u  
M2 S GX S D PMOS W= 7390000u L= 3.390e-07 
R1 D 3 1.707e-03 TC=5.648e-03 1.606e-05 
CGS GX S 1.705e-09 
CGD GX D 3.578e-11 
RG G GY 0.70
RTCV 100 S 1e6 TC=-2.619e-04 1.014e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.161e-04 KP = 1.398e-05 NSUB = 1.160e+17 
+ KAPPA = 8.000e-02 ETA = 2.397e-05 NFS = 4.731e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.334e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.044e-08 T_MEASURED = 25 BV = 31 
+RS = 2.285e-03 N = 1.022e+00 IS = 1.180e-11 
+EG = 1.157e+00 XTI = 4.376e-01 TRS1 = 2.289e-03 
+CJO = 1.716e-10 VJ = 4.860e-01 M = 2.126e-01 ) 
.ENDS 
