*Sep 16, 2013
*ECN S13-1992, Rev. A
*File Name: SQJ431EP_PS.txt, SQJ431EP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ431EP D G S 
M1 3 GX S S PMOS W= 7738827u L= 0.25u 
M2 S GX S D NMOS W= 7738827u L= 0.49u 
R1 D 3 1.802e-01 TC=8.043e-03 1.489e-05 
CGS GX S 2.391e-09 
CGD GX D 1.110e-11 
RG G GY 2.35
RTCV 100 S 1e6 TC=8.647e-04 -1.518e-05 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 7738827u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 7.667e-07 NSUB = 5.791e+16 
+ KAPPA = 5.40e-02 NFS = 9.883e+11 
+ LD = 0 IS = 0 TPG = -1 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 2.658e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 201 
+RS = 4.396e-02 N = 1.217e+00 IS = 1.203e-11 
+EG = 1.170e+00 XTI = 1.518e+00 TRS1 = 2.044e-03 
+CJO = 7.806e-11 VJ = 5.826e-01 M = 5.757e-01 ) 
.ENDS 
