*Jul 15, 2013
*ECN S13-1569, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS698DN 4 1 2
M1  3 1 2 2 NMOS W=441914u L=0.50u    
M2  2 1 2 4 PMOS W=441914u L=0.75u  
R1  4 3     RTEMP 110E-3
CGS 1 2     120E-12
DBD 2 4     DBD
************************************************************** 
.MODEL  NMOS       NMOS (  LEVEL  = 3          TOX    = 10E-8
+ RS     = 40E-3           RD     = 0          NSUB   = 1E17   
+ kp     = 1.5E-5          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7       KAPPA  = 6E-1
+ ETA    = 5E-5            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0          CGBO   = 0 
+ TLEV   = 1               BEX    = -1.1       TCV    = 5.1E-3
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  PMOS       PMOS (  LEVEL  = 3          TOX    = 10E-8
+NSUB    = 1.5E16          TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=80E-12 VJ=0.38 M=0.32 
+FC=0.01 IS=1E-12 TT=11E-8 N=1 BV=100.2)
*************************************************************** 
.MODEL RTEMP R (TC1=7.7E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS