*Aug 12, 2013
*ECN S13-1782, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR882ADP D G S 
M1 3 GX S S NMOS W= 3672516u L= 0.25u 
M2 S GX S D PMOS W= 3672516u L= 3.242e-07 
R1 D 3 9.827e-05 5.000e-01 5.000e-04 
CGS GX S 1.407e-09 
CGD GX D 1.000e-13 
RG G GY 0.95 
RTCV 100 S 1e6 4.148e-04 -6.600e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 6.322e-03 KP = 1.39e-05 NSUB = 1.1684e+17 
+ KAPPA = 2.651e-02 ETA = 6.426e-07 NFS = 2.276e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.015e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 101 
+RS = 1.972e-03 N = 1.082e+00 IS = 2.234e-11 
+EG = 1.096e+00 XTI = 1.318e+00 TRS = 6.075e-04 
+CJO = 1.896e-09 VJ = 1.673e+01 M = 7.048e-01 ) 
.ENDS 
