*Mar 25, 2013
*ECN S13-0596, Rev. B
*File Name: SUD45P04-16P_PS.txt, SUD45P04-16P_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD45P04-16P D G S 
M1 3 GX S S PMOS W= 7040000u L= 0.25u 
M2 S GX S D NMOS W= 7040000u L= 4.465e-07 
R1 D 3 7.596e-03 TC=9.098e-03 7.346e-05 
CGS GX S 1.286e-09 
CGD GX D 3.269e-11 
RG G GY 2.5 
RTCV 100 S 1e6 TC=-6.819e-04 2.421e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 3.964e-03 KP = 2.568e-06 NSUB = 4.068e+16 
+ KAPPA = 1.667e-03 ETA = 2.945e-05 NFS = 9.234e+11 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.466e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 41 
+RS = 2.372e-03 N = 1.351e+00 IS = 1.068e-09 
+EG = 1.199e+00 XTI = 2.209e-01 TRS1 = 2.337e-03 
+CJO = 3.928e-10 VJ = 3.754e-01 M = 3.879e-01 ) 
.ENDS 
