*Oct 24, 2011 *Doc. ID: 63532, ECN S11-2064, Rev. A *File Name: SiS334DN_PS.txt and SiS334DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiS334DN D G S M1 3 GX S S NMOS W= 1737290u L= 0.25u M2 S GX S D PMOS W= 1737290u L= 1.893e-07 R1 D 3 2.141e-03 TC=1.033e-01 8.457e-05 CGS GX S 3.64e-10 CGD GX D 8.215e-12 RG G GY 1.5 RTCV 100 S 1e6 TC=1.558e-04 -1.106e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.060e-03 KP = 1.788e-05 NSUB = 1.105e+17 + KAPPA = 9.923e-03 ETA = 1.590e-04 NFS = 3.738e+10 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.9625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 31 +RS = 1.740e-03 N = 1.045e+00 IS = 2.161e-12 +EG = 1.186e+00 XTI = 2.000e-01 TRS1 = 2.670e-03 +CJO = 3.8596e-10 VJ = 3.000e-01 M = 2.248e-01 ) .ENDS