*Feb 13, 2012 *Doc. ID: 63556, ECN S12-0317, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si4501BDY D1 G1 S1 D2 G2 S2 X1 D1 G1 S1 Si4501BDYN X2 D2 G2 S2 Si4501BDYP .ENDS Si4501BDY *N-CH .SUBCKT Si4501BDYN D G S M1 3 GX S S NMOS W= 1847954u L= 0.25u M2 S GX S D PMOS W= 1847954u L= 2.676e-07 R1 D 3 2.407e-03 1.706e-02 2.721e-05 CGS GX S 4.859e-10 CGD GX D 1.777e-11 RG G GY 1.1 RTCV 100 S 1e6 -1.389e-04 9.291e-08 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 10.281e-03 KP = 1.993e-05 NSUB = 6.554e+16 + KAPPA = 1.000e-06 ETA = 7.223e-07 NFS = 7.331e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.971e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 31 +RS = 9.937e-03 N = 1.056e+00 IS = 1.646e-11 +EG = 1.090e+00 XTI = 2.000e-01 TRS = 1.501e-03 +CJO = 4.195e-10 VJ = 8.623e-01 M = 4.564e-01 ) .ENDS Si4501BDYN *P-CH .SUBCKT Si4501BDYP D G S M1 3 GX S S PMOS W= 1374000u L= 0.25u M2 S GX S D NMOS W= 1374000u L= 5.674e-07 R1 D 3 2.30e-03 1.850e-02 9.469e-06 CGS GX S 1.0173e-10 CGD GX D 1.000e-12 RG G GY 4.2 RTCV 100 S 1e6 -2.175e-04 6.688e-08 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 + RS = 1.3671e-02 KP =1.0177e-05 NSUB = 1.3599e+15 + KAPPA = 5e-4 ETA = 5.000e-05 NFS = 2.064e+12 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 +NSUB = 3.297e+17 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.899e-08 TREF = 25 BV = 21 +RS = 3.358e-02 N = 1.463e+00 IS = 1.000e-07 +EG = 6.205e-01 XTI = 8.917e+00 TRS = 1.000e-05 +CJO = 5.900e-11 VJ = 9.000e-01 M = 6.109e-01 ) .ENDS Si4501BDYP