*May 21, 2012
*ECN S12-1130, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUU09N10-76P D G S 
M1 3 GX S S NMOS W= 1009544u L= 0.25u 
M2 S GX S D PMOS W= 1009544u L= 5.496e-07 
R1 D 3 5.735e-02 7.694e-03 1.863e-05 
CGS GX S 4.2599e-10
CGD GX D 3.953e-11 
RG G GY 1.2 
RTCV 100 S 1e6 1.048e-03 -3.278e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 5.000e-04 KP = 5.24e-06 NSUB = 7.543e+16 
+ KAPPA = 1.087e-02 ETA = 1.648e-05 NFS = 7.284e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 2.404e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 102 
+RS = 6.488e-03 N = 1.093e+00 IS = 4.289e-12 
+EG = 1.199e+00 XTI = 2.098e-01 TRS = 2.901e-03 
+CJO = 3.482e-10 VJ = 4.787e-01 M = 4.102e-01 ) 
.ENDS 
