*Oct 24, 2011 *Doc. ID: 63571, ECN S11-2071, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiZ902DT D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 SiZ902DTC1 X2 S1_D2 G2 S2 SiZ902DTC2 .ENDS SiZ902DT *Channel 1 .SUBCKT SiZ902DTC1 D G S M1 3 GX S S NMOS W= 2037282u L= 0.25u M2 S GX S D PMOS W= 2037282u L= 2.730e-07 R1 D 3 3.381e-03 1.201e-02 1.971e-05 CGS GX S 4.517e-10 CGD GX D 1.692e-11 RG G GY 2 RTCV 100 S 1e6 -1.961e-04 1.349e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 5.366e-03 KP = 2.457e-05 NSUB =8.96e+16 + KAPPA = 2.537e-01 ETA = 5.000e-04 NFS = 6.630e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.199e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 9.825e-09 TREF = 25 BV = 31 +RS = 5.314e-03 N = 1.246e+00 IS = 4.086e-10 +EG = 1.164e+00 XTI = 2.618e-01 TRS = 2.235e-03 +CJO = 4.948e-10 VJ = 8.989e-01 M = 4.622e-01 ) .ENDS SiZ902DTC1 *Channel 2 .SUBCKT SiZ902DTC2 D G S M1 3 GX S S NMOS W= 5910519u L= 0.25u M2 S GX S D PMOS W= 5910519u L= 2.837e-07 R1 D 3 2.84e-03 6.882e-03 3.896e-06 CGS GX S 1.565e-09 CGD GX D 1.000e-13 RG G GY 1.5 RTCV 100 S 1e6 -3.209e-04 -6.128e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 1.802e-03 KP = 9.022e-06 NSUB = 8.516e+16 + KAPPA = 2.658e-04 ETA = 8.087e-04 NFS = 3.257e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.895e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 31 +RS = 3.312e-03 N = 1.137e+00 IS = 8.453e-11 +EG = 1.145e+00 XTI = 2.002e-01 TRS = 2.329e-03 +CJO = 1.107e-09 VJ = 1.809e+00 M = 6.201e-01 ) .ENDS SiZ902DTC2