*Oct 17, 2011 *Doc. ID: 63593, ECN S11-1981, Rev. A *File Name: SiZ904DT_PS.txt and SiZ904DT_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiZ904DT D1 G1 S1_D2 G2 S2 X1 D1 G1 S1_D2 SiZ704DTC1 X2 S1_D2 G2 S2 SiZ704DTC2 .ENDS SiZ704DT *Channel 1 .SUBCKT SiZ704DTC1 D G S M1 3 GX S S NMOS W= 991975u L= 0.25u M2 S GX S D PMOS W= 991975u L= 4.393e-07 R1 D 3 9.560e-03 TC=7.923e-03 1.660e-05 CGS GX S 2.508e-10 CGD GX D 8.215e-12 RG G GY 3.2 RTCV 100 S 1e6 TC=-3.775e-04 1.618e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 6.479e-03 KP = 1.503e-05 NSUB = 8.911e+16 + KAPPA = 1e-2 ETA = 4.249e-04 NFS = 8.000e+09 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.325e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.036e-08 T_MEASURED = 25 BV = 31 +RS = 6.313e-03 N = 1.438e+00 IS = 2.967e-09 +EG = 1.210e+00 XTI = 3.821e-01 TRS1 = 3.207e-03 +CJO = 1.331e-10 VJ = 9.000e-01 M = 3.379e-01 ) .ENDS SiZ704DTC1 *Channel 2 .SUBCKT SiZ704DTC2 D G S M1 3 GX S S NMOS W=1991950u L=0.250u M2 S GX S D PMOS W=1991950u L=0.235u RG G GX 0.80 R1 D 3 RTEMP 5E-3 CGS GX S 460E-12 DBD S D DBD ******************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 + RS = 4E-3 RD = 0 NSUB = 2.4E17 + KP = 1.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ******************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 IS = 0 TPG = -1) ******************************************************* .MODEL DBD D (CJO=560E-12 VJ=0.38 M=0.43 +FC=0.5 TT=1.12E-8 T_MEASURED=25 BV=31 +RS=5.085e-03 N=1.109 IS=8.958e-12 IKF=1000 +EG=1.167 XTI=7.755e-01 TRS1=1.438e-03) ******************************************************* .MODEL RTEMP RES (TC1=6.5E-3 TC2=5.5E-6) ******************************************************* .ends SiZ704DTC2