*Oct 22, 2012
*ECN S12-2508, Rev. B
*File Name: SQJ410EP_PS.txt and SQJ410EP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ410EP D G S 
M1 3 GX S S NMOS W= 11546378u L= 0.25u 
M2 S GX S D PMOS W= 11546378u L= 1.874e-07 
R1 D 3 5.000e-05 TC=2.426e-01 2.185e-04 
CGS GX S 3.143e-09 
CGD GX D 2.246e-10 
RG G GY 1m 
RTCV 100 S 1e6 TC=-2.598e-04 -1.461e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 2.817e-03 KP = 1.875e-05 NSUB = 1.588e+17 
+ KAPPA = 1.227e-01 ETA = 3.833e-05 NFS = 4.203e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.907e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 31 
+RS = 1.311e-03 N = 1.106e+00 IS = 1.895e-11 
+EG = 1.151e+00 XTI = 2.455e+00 TRS1 = 3.593e-03 
+CJO = 2.347e-09 VJ = 3.000e-01 M = 3.022e-01 ) 
.ENDS 
