*Dec 10, 2012
*ECN S12-2915, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ2308BES D G S 
M1 3 GX S S NMOS W= 294728u L= 0.25u 
M2 S GX S D PMOS W= 294728u L= 3.824e-07 
R1 4 3 7m 4.000e-02 -5.000e-05 
J1 D S 4 JD 
.MODEL JD NJF (VTO = -3.232e+00 BETA = 1.503e+00 LAMBDA = 5.484e-03 
+BETATCE = -7.762e-01 VTOTC = 1.250e-02 IS = 1e-17 N = 10 ) 
CGS GX S 1.399e-10 
CGD GX D 3.771e-12 
RG G GY 3.1 
RTCV 100 S 1e6 -6.802e-05 1.644e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 8.297e-06 NSUB = 9.532e+16 
+ KAPPA = 1.086e-02 ETA = 1e-4 NFS = 1.901e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.285e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.151e-08 TREF = 25 BV = 61 
+RS = 2.822e-02 N = 1.203e+00 IS = 2.389e-11 
+EG = 1.100e+00 XTI = 1.309e+00 TRS = 1.943e-04 
+CJO = 6.279e-11 VJ = 3.000e-01 M = 3.213e-01 ) 
.ENDS 
