*Dec 19, 2011 *Doc. ID: 63666, ECN S11-2431, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si5999EDU D G S x1 D G S Si5999EDU_mos x2 G S Si5999EDU_esd .ENDS Si5999EDU .SUBCKT Si5999EDU_mos D G S M1 3 GX S S PMOS W= 1080000u L= 0.25u M2 S GX S D NMOS W= 1080000u L= 3.818e-07 R1 D 3 1.725e-02 4.934e-03 4.452e-06 CGS GX S 9.665e-11 CGD GX D 3.799e-11 RG G GY 8 RTCV 100 S 1e6 1.132e-04 -2.616e-06 ETCV GY GX 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD D S DBD **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 + RS = 9.944e-03 KP = 3.700e-06 NSUB = 4.730e+15 + KAPPA = 4.348e-04 ETA = 2.397e-05 NFS = 2.346e+11 + LD = 0 IS = 0 TPG = -1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 +NSUB = 4.986e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 21 +RS = 1.560e-02 N = 1.719e+00 IS = 9.905e-08 +EG = 9.655e-01 XTI = 4.662e+00 TRS = 1.000e-05 +CJO = 1.220e-10 VJ = 3.000e-01 M = 2.053e-01 ) .ENDS Si5999EDU_mos .subckt Si5999EDU_esd 2 1 r1 1 9 9.422e+06 TC= -7.063e-03 d1 9 2 dleak M=1 .MODEL dleak d (IS = 4.652e-10 XTI = 5.768e+02 EG = 1.17 + TREF = 25 TCV = 0 N = 4.541e+01 BV = 50) r2 1 10 2.712e+02 TC= -4.115e-03 d3 11 10 dout M= 0.514 d4 11 12 dout M= 0.514 d5 13 12 dout M= 0.575 d6 13 2 dout M= 0.575 .MODEL dout D (IS = 1.763e-10 XTI = 1.433e+01 EG = 1.17 + TREF = 25 TCV = -3.285e-03 N = 2.898e+00 BV = 6.560e+00 ) .ends Si5999EDU_esd