*Oct 29, 2012
*ECN S12-2547, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ3419EEV D G S 
x1  D G S SQ3419EEV_mos
x2  G S   SQ3419EEV_esd
.ENDS SQ3419EEV
.SUBCKT SQ3419EEV_mos D G S 
M1 3 GX S S PMOS W= 1505255u L= 0.25u 
M2 S GX S D NMOS W= 1505255u L= 4.893e-07 
R1 D 3 2.325e-02 5.620e-03 7.925e-06 
CGS GX S 5.263e-10 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 2.466e-04 4.064e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.330e-03 KP = 2.392e-06 NSUB = 5.300e+16 
+ KAPPA = 7.099e-03 ETA = 1.329e-05 NFS = 1.561e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 41 
+RS = 1.264e-02 N = 1.132e+00 IS = 6.161e-12 
+EG = 1.216e+00 XTI = 2.355e-01 TRS = 2.410e-03 
+CJO = 2.624e-10 VJ = 5.621e-01 M = 3.322e-01 ) 
.ENDS  SQ3419EEV_mos
.subckt SQ3419EEV_esd 1 2 
r1 1 9 1.000e+05 TC= -3.654e-02 
d1 9 2 dleak 
.MODEL dleak d (IS = 1.205e-09 XTI = 1.129e+03 EG = 1.17 
+ TREF = 25 TCV = 0 N = 1.072e+02 BV = 50) 
r2 1 10 2.011e+02 TC= -3.204e-03 
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 1.012e-10 XTI = 1.044e+01 EG = 1.17 
+ TREF = 25 TCV = 1.054e-02 N = 7.444e+00 BV = 2.300e+01 )  
.ends SQ3419EEV_esd 
