*Oct 29, 2012
*ECN S12-2547, Rev. B
*File Name: SQ3419EEV_PS_RC.txt and SQ3419EEV_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source GENERARTE-COMP PCH
.SUBCKT SQ3419EEV_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  3.6303m  TC=0,0 
C_CF2         0 N16364  7.1005m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  8.9802 TC=0,0 
C_CF7         0 N18737  10.4223m  TC=0,0 
R_RT7         N11712 N11716  3.1392 TC=0,0 
C_CF4         0 N16388  1.2448  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  15.0337 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  11.9612 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  2.9047 TC=0,0 
R_RT6         N11708 N11712  13.1302 TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  7.6929m  TC=0,0 
R_RT5         J-F-TEMP-TANK N11708  10.8671 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  33.7640 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  876.2661m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  1.1880m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  13.2254 TC=0,0 
R_RT2         N11404 N11408  29.7827 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.3829  TC=0,0 
R_RF5         J-F-TEMP-FILTER N18733  4.1176 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  89.1056m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  10.2531 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  56.0354 TC=0,0 
C_CF8         0 N18741  244.8138m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-F-TEMP-FILTER  528.7047u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  1.1541m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-F-TEMP-TANK N11708  20.8416m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  50.9269 TC=0,0 
X_U1         DRAIN GATE SOURCE SQ3419EEV 
C_CT8         N11716 N11732  39.2604m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-F-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  580.2555u  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  2.0435m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  260.7491m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  14.7784 TC=0,0 
V_V_Drain         DRAIN D 0VDC
G_G6         0 J-F-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V6         N18767 0 {TEMP}
.ENDS

*Feb 13, 2012
*Doc. ID: 63673, ECN S12-0302, Rev. A
*File Name: SQ3419EEV_PS.txt and SQ3419EEV_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ3419EEV D G S 
x1  D G S SQ3419EEV_mos
x2  G S   SQ3419EEV_esd
.ENDS SQ3419EEV
.SUBCKT SQ3419EEV_mos D G S 
M1 3 GX S S PMOS W= 1505255u L= 0.25u 
M2 S GX S D NMOS W= 1505255u L= 4.893e-07 
R1 D 3 2.325e-02 TC=5.620e-03 7.925e-06 
CGS GX S 5.263e-10 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=2.466e-04 4.064e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.330e-03 KP = 2.392e-06 NSUB = 5.300e+16 
+ KAPPA = 7.099e-03 ETA = 1.329e-05 NFS = 1.561e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 T_MEASURED = 25 BV = 41 
+RS = 1.264e-02 N = 1.132e+00 IS = 6.161e-12 
+EG = 1.216e+00 XTI = 2.355e-01 TRS1 = 2.410e-03 
+CJO = 2.624e-10 VJ = 5.621e-01 M = 3.322e-01 ) 
.ENDS  SQ3419EEV_mos
.subckt SQ3419EEV_esd 1 2 
r1 1 9 1.000e+05 TC= -3.654e-02 
d1 9 2 dleak 
.MODEL dleak d (IS = 1.205e-09 XTI = 1.129e+03 EG = 1.17 
+ T_MEASURED = 25 TBV1 = 0 N = 1.072e+02 BV = 50) 
r2 1 10 2.011e+02 TC= -3.204e-03 
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 1.012e-10 XTI = 1.044e+01 EG = 1.17 
+ T_MEASURED = 25 TBV1 = 1.054e-02 N = 7.444e+00 BV = 2.300e+01 )  
.ends SQ3419EEV_esd 
