*May 20, 2013
*ECN S13-1173, Rev. B
*File Name: SQM120N03-1m5L_PS.txt and SQM120N03-1m5L_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM120N03-1m5L D G S 
M1 3 GX S S NMOS W= 14885628u L= 1u 
M2 S GX S D PMOS W= 14885628u L= 4.316e-07 
R1 D 3 7.289e-04 TC=4.774e-03 2.035e-05 
CGS GX S 3.422e-09 
CGD GX D 5.000e-10 
RG G GY 1m 
RTCV 100 S 1e6 TC=6.887e-04 4.502e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-06 KP = 3.546e-05 NSUB = 1.455e+17 
+ KAPPA = 9.918e-01 ETA = 8.752e-06 NFS = 8.000e+09 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 5.497e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 31 
+RS = 1.000e-03 N = 9.930e-01 IS = 7.165e-12 
+EG = 1.203e+00 XTI = 2.055e-01 TRS1 = 2.987e-03 
+CJO = 5.570e-09 VJ = 3.000e-01 M = 2.768e-01 ) 
.ENDS 
