*May 20, 2013
*ECN S13-1189, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits
.SUBCKT SiR401DP D G S 
M1 3 GX S S PMOS W= 12685000u L= 0.25u 
M2 S GX S D NMOS W= 12685000u L= 3.643e-07 
R1 D 3 5.0184e-04 9.391e-03 8.211e-06 
CGS GX S 4.603e-09 
CGD GX D 3.589e-10 
RG G GY 3
RTCV 100 S 1e6 -4.789e-04 4.416e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 1.835e-03 KP = 6.0340e-06 NSUB = 9.09158e+15 
+ KAPPA = 4.315e-03 ETA = 3.906e-07 NFS = 1.438e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 4.286e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 21 
+RS = 6.827e-03 N = 9.725e-01 IS = 4.153e-11 
+EG = 9.876e-01 XTI = 6.597e-01 TRS = 1.000e-05 
+CJO = 2.407e-10 VJ = 2.000e+01 M = 1.000e-01 ) 
.ENDS 
