*Feb 13, 2012 *Doc. ID: 63777, ECN S12-0303, Rev. A *File Name: SQ4942EY_PS.txt and SQ4942EY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SQ4942EY D G S M1 3 GX S S NMOS W= 2009086u L= 0.25u M2 S GX S D PMOS W= 2009086u L= 4.893e-07 R1 D 3 9.965e-03 TC=5.903e-03 9.050e-06 CGS GX S 1.059e-09 CGD GX D 8.215e-12 RG G GY 1m RTCV 100 S 1e6 TC=2.638e-04 2.320e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 3.033e-03 KP = 7.933e-06 NSUB = 1.192e+17 + KAPPA = 1.000e-06 ETA = 1.000e-07 NFS = 6.700e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.625e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 41 +RS = 1.020e-02 N = 1.098e+00 IS = 6.764e-12 +EG = 1.222e+00 XTI = 2.000e-01 TRS1 = 2.497e-03 +CJO = 6.120e-10 VJ = 4.769e-01 M = 3.958e-01 ) .ENDS