*Dec 03, 2012
*ECN S12-2852, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si3442CDV D G S 
M1 3 GX S S NMOS W= 588252u L= 0.25u 
M2 S GX S D PMOS W= 588252u L= 2.155e-07 
R1 D 3 2.07e-02 -1.086e-02 -1.812e-04 
CGS GX S 2.099e-10 
CGD GX D 1.949e-11 
RG G GY 3
RTCV 100 S 1e6 2.515e-04 -3.047e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 1.000e-06 KP = 2.92e-05 NSUB = 8.995e+16 
+ KAPPA = 4.319e-04 ETA = 1e-4 NFS = 1.624e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 4.817e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.016e-08 TREF = 25 BV = 21 
+RS = 1.114e-02 N = 1.681e+00 IS = 1.000e-07 
+EG = 8.907e-01 XTI = 5.010e+00 TRS = 1.000e-05 
+CJO = 1.683e-10 VJ = 5.424e-01 M = 2.986e-01 ) 
.ENDS 
