*Jan 28, 2013
*ECN S13-0145, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR878ADP D G S 
M1 3 GX S S NMOS W= 2305740u L= 0.25u 
M2 S GX S D PMOS W= 2305740u L= 3.198e-07 
R1 D 3 8.945e-03 6.238e-03 1.942e-05 
CGS GX S 9.150e-10 
CGD GX D 1.000e-13 
RG G GY 1.05
RTCV 100 S 1e6 1.488e-04 -1.758e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 1.016e-05 NSUB = 1.391e+17 
+ KAPPA = 1.000e-06 ETA = 8.033e-05 NFS = 6.548e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.482e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 101 
+RS = 2.494e-03 N = 1.042e+00 IS = 2.569e-12 
+EG = 9.361e-01 XTI = 8.747e+00 TRS = 2.766e-03 
+CJO = 1.196e-09 VJ = 1.604e+01 M = 6.634e-01 ) 
.ENDS 
