*May 07, 2012 *Doc. ID: 63887, ECN S12-0969, Rev. A *File Name: SiR798DP_PS.txt and SiR798DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT SiR798DP D G S X1 D G S SiR798DP_nmos X2 S D SiR798DP_schottky .ENDS SiR798DP .SUBCKT SiR798DP_nmos D G S M1 3 GX S S NMOS W= 10266410u L= 0.25u M2 S GX S D PMOS W= 10266410u L= 2.719e-07 R1 D 3 3.752e-04 TC=9.942e-03 1.319e-05 CGS GX S 3.336e-09 CGD GX D 1.251e-10 RG G GY 0.70 RTCV 100 S 1e6 TC=3.266e-04 2.707e-07 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 4.000e-04 KP = 1.257e-05 NSUB = 9.51e+16 + KAPPA = 9.752e-02 ETA = 3.811e-07 NFS = 8.000e+09 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 2.275e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS SiR798DP_nmos .subckt SiR798DP_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 4.979e-12 N = 9.892e-01 EG = 9.921e-01 +XTI = 4.120e+00 RS = 1.000e-03 TRS1 = 1.367e-03 ) .model sdlg d (IS = 4.874e-05 N = 1.261e+00 EG = 5.374e-01 +XTI = 3.577e-01 RS = 2.000e-02 TRS1 = 2.670e-03 +VJ = 9.000e-01 CJO = 2.000e-09 M = 4.121e-01 +TT = 4.668e-09 ) .model sdrev d (IS = 1e-7 N = 1.000e+00 EG = 6.900e-01 +XTI = 4.000e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends SiR798DP_schottky