*Jul 09, 2012
*ECN S12-1594, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ4953EY D G S 
M1 3 GX S S PMOS W= 963995u L= 0.25u 
M2 S GX S D NMOS W= 963995u L= 0.74u
R1 D 3 1.923e-02 5.034e-03 1.082e-05 
CGS GX S 3.318e-10 
CGD GX D 2.857e-11 
RG G GY 1m 
RTCV 100 S 1e6 5.759e-05 1.601e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 2.302e-06 NSUB = 2.937e+16 
+ KAPPA = 1.425e-03 ETA = 8.662e-07 NFS = 1.747e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.246e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 31 
+RS = 1.146e-02 N = 1.178e+00 IS = 1.610e-11 
+EG = 1.160e+00 XTI = 1.618e+00 TRS = 1.905e-03 
+CJO = 2.566e-10 VJ = 3.000e-01 M = 3.153e-01 ) 
.ENDS 
