*Dec 10, 2012
*ECN S12-2911, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS472ADN D G S 
M1 3 GX S S NMOS W= 3475000u L= 0.25u
M2 S GX S D PMOS W= 3475000u L= 1.868e-07 
R1 D 3 6.500e-03 3.597e-03 1.205e-05 
CGS GX S 1.029e-09 
CGD GX D 3.676e-11 
RG G GY 1.2
RTCV 100 S 1e6 -2.359e-04 -1.445e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.000e-06 KP = 1.398e-05 NSUB = 8.452e+16 
+ KAPPA = 2.0581e-03 ETA = 1e-4 NFS = 8.780e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 5.468e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.883e-09 TREF = 25 BV = 31 
+RS = 4.230e-03 N = 1.029e+00 IS = 5.844e-12 
+EG = 1.125e+00 XTI = 6.186e-01 TRS = 1.102e-03 
+CJO = 4.421e-10 VJ = 4.524e-01 M = 4.237e-01 ) 
.ENDS 
