*Jul 16, 2012
*ECN S12-1684, Rev. A
*File Name: SiR770DP_PS.txt and SiR770DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR770DP D1 G1 S1 D2 G2 S2   
X1    D1    G1 S1 SiR770DPC1
X2    D2    G2 S2 SiR770DPC2
XSDC2 S2    D2    SiR770DPC2_SCHOTTKY
.ENDS SiR770DP 
*Channel 1
.SUBCKT SiR770DPC1 D G S 
M1 3 GX S S NMOS W= 1710624u L= 0.25u 
M2 S GX S D PMOS W= 1710624u L= 1.923e-07 
R1 D 3 1.603e-02 TC=4.469e-03 9.269e-06  
CGS GX S 6.0995e-10 
CGD GX D 3.399e-11 
RG G GY 1.4
RTCV 100 S 1e6 TC=1.233e-3 -4.629e-06
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 6.885e-04 KP = 1.61e-05 NSUB = 1.08e+17 
+ KAPPA = 1.000e-06 ETA = 5.061e-05 NFS = 6.581e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 9.375e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.020e-08 T_MEASURED = 25 BV = 32 
+RS = 7.823e-3 N = 1.064 IS = 2.143e-12 
+EG = 1.25 XTI = 2.694 TRS1 = 3.228e-3 
+CJO = 4.844e-10 VJ = 4.439e-01 M = 3.791e-01 ) 
.ENDS SiR770DPC1
*Channel 2
.SUBCKT SiR770DPC2 D G S 
M1 3 GX S S NMOS W= 1710624u L= 0.25u 
M2 S GX S D PMOS W= 1710624u L= 2.218e-07 
R1 D 3 1.603e-02 TC=4.469e-03 9.269e-06 
CGS GX S 6.386e-10 
CGD GX D 3.554e-11 
RG G GY 1.4
RTCV 100 S 1e6 TC=-1.154e-04 -4.629e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 6.885e-04 KP = 1.68e-05 NSUB = 1.158e+17 
+ KAPPA = 1.000e-06 ETA = 5.061e-05 NFS = 6.581e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 8.948e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.ENDS SiR770DPC2
.subckt SiR770DPC2_SCHOTTKY 7 5 
d1 7 5 sdsm 
d2 7 5 sdlg 
d3 7 4 sdrev 
d4 5 4 sdblk 
.model sdsm d (IS = 1.000e-09 N = 1.369e+00 EG = 1.099e+00 
+XTI = 4.145e+00 RS = 3.871e-03 TRS1 = 1.490e-03 ) 
.model sdlg d (IS = 6.912e-06 N = 1.166e+00 EG = 5.736e-01 
+XTI = 1.328e+00 RS = 1.178e-01 TRS1 = 6.082e-03 
+VJ = 2.450e-01 CJO = 6.676e-10 M = 3.366e-01 
+TT = 1.228e-08 ) 
.model sdrev d (IS = 9.188e-06 N = 1.006e+00 EG = 5.141e-01 
+XTI = 3.964e+00 ) 
.model sdblk d (IS = 1e-11 N=1) 
.ends SiR770DPC2_SCHOTTKY 
