*Jul 16, 2012
*ECN S12-1632, Rev. A
*File Name: SQ4936EY_PS.txt and SQ4936EY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ4936EY D G S 
M1 3 GX S S NMOS W= 809222u L= 0.25u 
M2 S GX S D PMOS W= 809222u L= 0.49u 
R1 D 3 2.144e-02 TC=4.087e-03 4.826e-06 
CGS GX S 5.262e-10 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=4.232e-04 -1.570e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.815e-03 KP = 9.112e-06 NSUB = 1.312e+17 
+ KAPPA = 1.120e-04 ETA = 1.200e-06 NFS = 9.695e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 31 
+RS = 1.198e-02 N = 1.133e+00 IS = 6.615e-12 
+EG = 1.231e+00 XTI = 2.000e-01 TRS1 = 2.346e-03 
+CJO = 3.746e-10 VJ = 3.822e-01 M = 2.818e-01 ) 
.ENDS 
