*Nov 25, 2013
*ECN S13-2395, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ2319ES D G S 
M1 3 GX S S PMOS W= 811889u L= 0.25u 
M2 S GX S D NMOS W= 811889u L= 4.893e-07 
R1 D 3 4.797e-02 5.026e-03 7.829e-06 
CGS GX S 3.268e-10 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 1.285e-04 -6.306e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.664e-03 KP = 2.921e-06 NSUB = 7.297e+16 
+ KAPPA = 1.999e-02 ETA = 1.000e-07 NFS = 1.681e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 41 
+RS = 1.451e-02 N = 1.158e+00 IS = 6.004e-12 
+EG = 1.192e+00 XTI = 3.246e-01 TRS = 2.133e-03 
+CJO = 1.899e-10 VJ = 4.690e-01 M = 3.488e-01 ) 
.ENDS 
