*Apr 23, 2012 *Doc. ID: 63962, ECN S12-0826, Rev. A *File Name: Si4714DY_PS.txt and Si4714DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product datasheet. Designers should refer to the *appropriate datasheet of the same number for guaranteed specification *limits. .SUBCKT Si4714DY D G S X1 D G S Si4714DY_nmos X2 S D Si4714DY_schottky .ENDS Si4714DY .SUBCKT Si4714DY_nmos D G S M1 3 GX S S NMOS W= 1710624u L= 0.25u M2 S GX S D PMOS W= 1710624u L= 2.062e-07 R1 D 3 3.49474e-04 TC=2.480e-01 4.474e-04 CGS GX S 4.4539e-10 CGD GX D 2.448e-11 RG G GY 1m RTCV 100 S 1e6 TC=-2.244e-04 -2.536e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 8.372e-03 KP = 1.019e-05 NSUB = 7.572e+16 + KAPPA = 5.101e-05 ETA = 7.980e-05 NFS = 6.353e+11 + LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 3.276e+16 IS = 0 TPG = -1 ) **************************************************************** .ENDS Si4714DY_nmos .subckt Si4714DY_schottky 7 5 d1 7 5 sdsm d2 7 5 sdlg d3 7 4 sdrev d4 5 4 sdblk .model sdsm d (IS = 1.004e-12 N = 1.048e+00 EG = 1.128e+00 +XTI = 2.001e+00 RS = 5.181e-03 TRS1 = 2.184e-03 ) .model sdlg d (IS = 1.008e-05 N = 1.206e+00 EG = 5.915e-01 +XTI = 1.287e-01 RS = 6.104e-02 TRS1 = 4.909e-03 +VJ = 4.225e-01 CJO = 6.478e-10 M = 3.932e-01 +TT = 9.857e-09 ) .model sdrev d (IS = 5.42e-06 N = 9.994e-01 EG = 5.619e-01 +XTI = 4.000e+00 ) .model sdblk d (IS = 1e-11 N=1) .ends Si4714DY_schottky