*Jan 14, 2013
*ECN S13-0011, Rev. B
*File Name: SQJ401EP_PS.txt and SQJ401EP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ401EP D G S 
M1 3 GX S S PMOS W= 7841153u L= 0.25u 
M2 S GX S D NMOS W= 7841153u L= 0.56u 
R1 D 3 1.0194e-03 TC=5.211e-03 2.266e-06 
CGS GX S 3.609e-10 
CGD GX D 1.000e-13 
RG G GY 1m 
RTCV 100 S 1e6 TC=-1.773e-04 3.490e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 3.257e-03 KP = 1.049e-05 NSUB = 7.80277e+15 
+ KAPPA = 7.662e-04 ETA = 1.820e-05 NFS = 2.704e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 4.756e+17 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 13 
+RS = 3.651e-03 N = 1.260e+00 IS = 3.236e-08 
+EG = 5.948e-01 XTI = 7.588e+00 TRS1 = 2.130e-04 
+CJO = 4.100e-10 VJ = 2.000e+01 M = 1.000e-01 ) 
.ENDS 
