*Oct 07, 2013
*ECN S13-2156, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ1470EH D G S 
M1 3 GX S S NMOS W= 545247u L= 0.25u 
M2 S GX S D PMOS W= 545247u L= 0.24u 
R1 D 3 2.1882e-02 6.644e-03 1.217e-05 
CGS GX S 4.053e-10 
CGD GX D 2.595e-11 
RG G GY 1m 
RTCV 100 S 1e6 7.552e-04 2.108e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 1.000e-02 KP = 3.929e-06 NSUB = 8.597e+16 
+ KAPPA = 1.000e-06 ETA = 1.005e-07 NFS = 1.032e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 1.604e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 31 
+RS = 4.531e-02 N = 1.179e+00 IS = 6.852e-10 
+EG = 6.150e-01 XTI = 9.992e+00 TRS = 1.000e-05 
+CJO = 1.400e-10 VJ = 3.000e-01 M = 2.370e-01 ) 
.ENDS 
