*August 25, 2008 *Doc. ID: 64007, ECN S-81930, Rev. A *File Name: Si7123DN_PS.txt and Si7123DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7123DN D G S M1 3 GX S S PMOS W=5400000u L=0.25u M2 S GX S D NMOS W=5400000u L=0.34u RG G GX 2 R1 D 3 RTEMP 2E-3 CGS G S 500E-12 DBD D S DBD **************************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 1.15E-3 RD = 0 NSUB = 2.6E16 + KP = 4.5E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 8E16 IS = 0 TPG = -1) ***************************************************************** .MODEL DBD D (CJO=230E-12 VJ=0.38 M=0.38 +FC=0.5 TT=1.88e-08 T_MEASURED=25 BV=21 +RS=8.247e-03 N=1.153 IS=6.007e-09 IKF=1000 +EG=7.997e-01 XTI=2.581 TRS1=7.410e-06) ***************************************************************** .MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6) ***************************************************************** .ENDS