*Dec 03, 2012
*ECN S12-2842, Rev. B
*File Name: Si7164DP_PS_RC.txt and Si7164DP_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR NCH
.SUBCKT Si7164DP_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  210.1211m  TC=0,0 
C_CF2         0 N16364  97.5121m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  17.4576 TC=0,0 
C_CF7         0 N18737  2.1855m  TC=0,0 
R_RT7         N11712 N11716  109.1196m TC=0,0 
C_CF4         0 N16388  6.2118  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  8.8790 TC=0,0 
X_U1         DRAIN GATE SOURCE Si7164DP 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  25.1329 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  575.9850m TC=0,0 
R_RT6         N11708 N11712  445.6088m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  4.9648  TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  69.2866m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  7.8355 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  402.6928m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  1.5215  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  4.0018 TC=0,0 
R_RT2         N11404 N11408  25.6216 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  14.5687m  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  156.6073m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  113.2358m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  417.4349m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  2.0418 TC=0,0 
C_CF8         0 N18741  157.0029m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  890.2000u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  23.9890m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  11.7400m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  17.0298 TC=0,0 
C_CT8         N11716 N11732  24.7249m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  959.6505u  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  16.6643m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  922.4918m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  223.2650m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS

*August 25, 2008
*Doc. ID: 64013, ECN S-81929, Rev. A
*File Name: Si7164DP_PS.txt and Si7164DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7164DP D G S
M1  3  GX S S NMOS W=6649398u L=0.25u     
M2  S  GX S D PMOS W=6649398u L=0.56u     
RG  G  GX     1.2
R1  D  3      RTEMP 2E-3
CGS GX S      2100E-12
DBD S  D      DBD
*************************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3           TOX    = 10E-8
+ RS     = 2.3E-3         RD     = 0           NSUB   = 2.1E17  
+ KP     = 8.4E-6         UO     = 650             
+ VMAX   = 0              XJ     = 5E-7        KAPPA  = 9E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12         DELTA  = 0.1)
*************************************************************** 
.MODEL  PMOS       PMOS ( LEVEL  = 3           TOX    = 10E-8
+NSUB    = 6E15           IS     = 0           TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=2200E-12 VJ=0.38 M=0.44
+FC=0.5 TT=3.63E-8 T_MEASURED=25 BV=60.5
+RS=1.348e-03 N=1.066 IS=9.539e-12 IKF=1000  
+EG=1.15 XTI=1.337 TRS1=7.623e-04)
*************************************************************** 
.MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6)
***************************************************************
.ENDS 
