*Dec 03, 2012
*ECN S12-2839, Rev. B
*File Name: Si7172DP_PS.txt and Si7172DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7172DP D G S
M1  3  GX S S NMOS W=4617759u L=0.25u        
M2  S  GX S D PMOS W=4617759u L=0.65u      
RG  G  GX     1
R1  D  3      RTEMP 3E-2
CGS GX S      1900E-12
DBD S  D      DBD
******************************************************* 
.MODEL  NMOS     NMOS (LEVEL  = 3       TOX    = 10E-8
+ RS     = 2.5E-2      RD     = 0       NSUB   = 1.66E17  
+ KP     = 3.5E-6      UO     = 650             
+ VMAX   = 0           XJ     = 5E-7    KAPPA  = 4E-3
+ ETA    = 1E-4        TPG    = 1  
+ IS     = 0           LD     = 0            
+ CGSO   = 0           CGDO   = 0       CGBO   = 0 
+ NFS    = 0.8E12      DELTA  = 0.1)
*******************************************************  
.MODEL  PMOS     PMOS (LEVEL  = 3       TOX    = 10E-8
+NSUB    = 4E15        IS     = 0       TPG    = -1)   
******************************************************* 
.MODEL DBD D (CJO=900E-12 VJ=0.38 M=0.44
+FC=0.5 TT=9.96E-8 T_MEASURED=25 BV=201
+RS=5.310e-03 N=1.17 IS=9.017e-11 IKF=1000  
+EG=1.204 XTI=8.820e-01 TRS1=3.496e-03)
******************************************************* 
.MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6)
******************************************************* 
.ENDS 
