*August 25, 2008 *Doc. ID: 64032, ECN S-81925, Rev. A *File Name: Si7178DP_PS.txt and Si7178DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7178DP D G S M1 3 GX S S NMOS W= 6649398u L= 0.25u M2 S GX S D PMOS W= 6649398u L= 2.500e-07 R1 D 3 9.297e-03 TC=8.581e-03,5.000e-06 CGS GX S 2.189e-09 CGD GX D 1.000e-11 RG G GY 1.15 RTCV 100 S 1e6 TC=1.983e-03 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 + RS = 0 KP = 2.908e-06 NSUB = 2.248e+17 + KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 + XJ = 5e-7 LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 +NSUB = 3.000e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1.284e-07 T_MEASURED = 25 BV = 102 +RS = 3.457e-03 N = 1.102e+00 IS = 1.605e-11 +EG = 1.179e+00 XTI = 2.503e-01 TRS1 = 1.706e-03 +CJO = 2.000e-09 VJ = 5.463e-01 M = 6.088e-01 ) .ENDS