*August 25, 2008 *Doc. ID: 64042, ECN S-81923, Rev. A *File Name: Si7784DP_PS.txt and Si7784DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7784DP D G S M1 3 GX S S NMOS W= 3586577u L= 0.25u M2 S GX S D PMOS W= 3586577u L= 2.587e-07 R1 D 3 4.341e-03 TC=4.322e-03, 8.148e-06 CGS GX S 9.699e-10 CGD GX D 3.949e-11 RG G GY 1.1 RTCV 100 S 1e6 TC=3.145e-05, 7.190e-06 ETCV GX GY 100 200 1 ITCV S 100 1u VTCV 200 S 1 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 + RS = 0 KP = 14.38e-06 NSUB = 2.565e+17 + KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 + XJ = 5e-7 LD = 0 IS = 0 TPG = 1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 +NSUB = 1.391e+16 IS = 0 TPG = -1 ) **************************************************************** .MODEL DBD D ( +FC = 0.1 TT = 1e-08 T_MEASURED = 25 BV = 31 +RS = 1.744e-03 N = 1.087e+00 IS = 1.046e-11 +EG = 1.148e+00 XTI = 2.469e+00 TRS1 = 2.399e-03 +CJO = 9.825e-10 VJ = 8.380e-01 M = 4.533e-01 ) .ENDS