*September 01, 2008 *Doc. ID: 64052, ECN S-82026, Rev. A *File Name: Si7790DP_PS.txt and Si7790DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7790DP D G S M1 3 GX S S NMOS W=8515787u L=0.25u M2 S GX S D PMOS W=8515787u L=0.27u RG G GX 1 R1 D 3 RTEMP 1.6E-3 CGS GX S 2950E-12 DBD S D DBD *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 6.5E-8 + RS = 1.8E-3 RD = 0 NSUB = 2.1E17 + KP = 1.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 6.5E-8 +NSUB = 1.4E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=1700E-12 VJ=0.38 M=0.40 +FC=0.5 TT=2.07e-08 T_MEASURED=25 BV=41 +RS=1.648e-03 N=1.066 IS=1.907e-11 IKF=1000 +EG=1.196 XTI=5.030e-05 TRS1=1.693e-03 ) *************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) *************************************************************** .ENDS