*September 01, 2008 *Doc. ID: 64071, ECN S-82046, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7905DN D G S M1 3 GX S S PMOS W=2060000u L=0.25u M2 S GX S D NMOS W=2060000u L=0.43u RG G GX 5.7 R1 D 3 RTEMP 22E-3 CGS G S 450E-12 DBD D S DBD ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 + RS = 19E-3 RD = 0 NSUB = 1.2E17 + KP = 3E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 8E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.8E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 1.8E16 IS = 0 TPG = -1) ************************************************************* .MODEL DBD D (CJO=130E-12 VJ=0.38 M=0.38 +FC=0.5 TT=1.54e-08 TREF=25 BV=40.5 +RS=1.224e-02 N=1.113 IS=4.822e-12 IK=1000 +EG=1.197 XTI=1.338 TRS=3.318e-03) ************************************************************* .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************* .ENDS