*September 01, 2008 *Doc. ID: 64077, ECN S-82045, Rev. A *File Name: Si7949DP_PS.txt and Si7949DP.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7949DP D G S M1 3 GX S S PMOS W=2036637u L=0.25u M2 S GX S D NMOS W=2036637u L=0.45u RG G GX 7 R1 D 3 RTEMP 39E-3 CGS G S 1000E-12 DBD D S DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6E-3 RD = 0 NSUB = 1.2E17 + KP = 3.5E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=200E-12 VJ=0.38 M=0.27 +FC=0.5 TT=3.64e-09 T_MEASURED=25 BV=62 +RS=7.528e-03 N= 1.563 IS=1.111e-08 IKF=1000 +EG=1.262 XTI=1.312e-02 TRS1=2.353e-03) *************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) *************************************************************** .ENDS