*September 01, 2008 *Doc. ID: 64082, ECN S-82023, Rev. A *File Name: Si8445DB_PS.txt and Si8445DB_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si8445DB D G S M1 3 GX S S PMOS W=533358u L=0.25u M2 S GX S D NMOS W=533358u L=0.46u RG G GX 5.5 R1 D 3 RTEMP 3E-2 CGS G S 240E-12 DBD D S DBD ************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.3E-8 + RS = 1.9E-2 RD = 0 NSUB = 1.2E15 + KP = 9.3E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.3E-8 +NSUB = 1.2E17 IS = 0 TPG = -1) ************************************************************** .MODEL DBD D (CJO=140E-12 VJ=0.38 M=0.31 +FC=0.5 TT=9.37e-09 T_MEASURED=25 BV=21 +RS=4.637e-02 N=2.265 IS=1.295e-05 IKF=1000 +EG=6.992e-01 XTI=6.561 TRS1=4.084e-09) ************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) ************************************************************** .ENDS