*September 01, 2008 *Doc. ID: 64087, ECN S-82043, Rev. A *File Name: Si7234DP_PS.txt and Si7234DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7234DP D G S M1 3 GX S S NMOS W=5733190u L=0.25u M2 S GX S D PMOS W=5733190u L=0.28u RG G GX 2.5 R1 D 3 RTEMP 10E-4 CGS GX S 2370E-12 DBD S D DBD ******************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 9.6E-4 RD = 0 NSUB = 2.6E17 + KP = 2.04E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ******************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 3E-8 +NSUB = 1E17 IS = 0 TPG = -1) ******************************************************* .MODEL DBD D (CJO=2100E-12 VJ=0.38 M=0.38 +FC=0.5 TT=1.5E-8 T_MEASURED=25 BV=12.5 +RS=1.775e-03 N=1.304 IS=2.920e-09 IKF=1000 +EG=1.133 XTI=5.548e-02 TRS1=1.899e-04) ******************************************************* .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) ******************************************************* .ENDS