*Jun 17, 2013
*ECN S13-1101, Rev. B
*File Name: Si7405BDN_PS.txt and Si7405BDN_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits
.SUBCKT Si7405BDN D G S
M1  3  GX S S PMOS W=4076000u L=0.25u 
M2  S  GX S D NMOS W=4076000u L=0.46u 
RG  G  GX     3
R1  D  3      RTEMP 2.7E-3
CGS G  S      390E-12
DBD D  S      DBD
************************************************************ 
.MODEL  PMOS         PMOS (LEVEL  = 3        TOX    = 1.7E-8
+ RS     = 4.6E-3          RD     = 0        NSUB   = 6.5E15   
+ KP     = 8.3E-6          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7     KAPPA  = 2E-3
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                 
+ CGSO   = 0               CGDO   = 0        CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
************************************************************* 
.MODEL  NMOS         NMOS (LEVEL  = 3        TOX    = 1.7E-8
+NSUB    = 2E17            IS     = 0        TPG    = -1)   
************************************************************* 
.MODEL DBD D (CJO=420E-12 VJ=0.38 M=0.42
+FC=0.5 TT=1.2e-08 T_MEASURED=25 BV=12.2
+RS=7.106e-03 N=2.034 IS=1.940e-05 IKF=1000
+EG=8.323e-01 XTI=3.511 TRS1=3.581e-14)
************************************************************* 
.MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6)
************************************************************* 
.ENDS
