*Jun 17, 2013
*ECN S13-1101, Rev. B
*File Name: Si7405BDN_PS_RC.txt and Si7405BDN_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source GENERARTE-COMP PCH
.SUBCKT Si7405BDN_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  6.1452m  TC=0,0 
C_CF2         0 N16364  28.3429m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  49.1065 TC=0,0 
C_CF7         0 N18737  402.9641u  TC=0,0 
R_RT7         N11712 N11716  711.3159m TC=0,0 
C_CF4         0 N16388  1.4062  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  8.7341 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  21.8233 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  1.6119 TC=0,0 
R_RT6         N11708 N11712  762.7202m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  27.5314m  TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  714.0639m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  17.4872 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  538.2932m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  1.5218  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  8.8174 TC=0,0 
R_RT2         N11404 N11408  17.0470 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  4.2555m  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  1.2789 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  748.7952m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  921.3068m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  6.1124 TC=0,0 
C_CF8         0 N18741  8.3522m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  592.1328u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  3.9175m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  558.9606u  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  32.8721 TC=0,0 
C_CT8         N11716 N11732  9.1652m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  28.6777m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  4.6001m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  690.8084m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  1.0615 TC=0,0 
V_V_Drain         DRAIN D 0VDC
X_U1         DRAIN GATE SOURCE Si7405BDN 
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V6         N18767 0 {TEMP}
.ENDS

*September 08, 2008
*Doc. ID: 64103, ECN S-82074, Rev. A
*File Name: Si7405BDN_PS.txt and Si7405BDN_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7405BDN D G S
M1  3  GX S S PMOS W=4076000u L=0.25u 
M2  S  GX S D NMOS W=4076000u L=0.46u 
RG  G  GX     3
R1  D  3      RTEMP 2.7E-3
CGS G  S      390E-12
DBD D  S      DBD
************************************************************ 
.MODEL  PMOS         PMOS (LEVEL  = 3        TOX    = 1.7E-8
+ RS     = 4.6E-3          RD     = 0        NSUB   = 6.5E15   
+ KP     = 8.3E-6          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7     KAPPA  = 2E-3
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                 
+ CGSO   = 0               CGDO   = 0        CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
************************************************************* 
.MODEL  NMOS         NMOS (LEVEL  = 3        TOX    = 1.7E-8
+NSUB    = 2E17            IS     = 0        TPG    = -1)   
************************************************************* 
.MODEL DBD D (CJO=420E-12 VJ=0.38 M=0.42
+FC=0.5 TT=1.2e-08 T_MEASURED=25 BV=12.2
+RS=7.106e-03 N=2.034 IS=1.940e-05 IKF=1000
+EG=8.323e-01 XTI=3.511 TRS1=3.581e-14)
************************************************************* 
.MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6)
************************************************************* 
.ENDS
