*September 08, 2008 *Doc. ID: 64111, ECN S-82076, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7620DN D G S M1 3 GX S S NMOS W=1252406u L=0.25u M2 S GX S D PMOS W=1252406u L=0.35u RG G GX 1.1 R1 D 3 RTEMP 5E-2 CGS GX S 450E-12 DBD S D DBD ******************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 10E-8 + RS = 4.2E-2 RD = 0 NSUB = 1.93E17 + KP = 3E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 8E-3 + NFS = 0.8E12 DELTA = 0.1) ******************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 10E-8 +NSUB = 1E16 IS = 0 TPG = -1) ******************************************************* .MODEL DBD D (CJO=430E-12 VJ=0.38 M=0.46 +FC=0.5 TT=7.92E-8 TREF=25 BV=152 +RS=6.228e-03 N=1.323 IS=3.955e-10 IK=1000 +EG=1.192 XTI=1.483 TRS=3.294e-03) ******************************************************* .MODEL RTEMP R (TC1=13E-3 TC2=5.5E-6) ******************************************************* .ENDS