*September 08, 2008 *Doc. ID: 64131, ECN S-82079, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7718DN D G S M1 3 GX S S NMOS W=3586577u L=0.25u M2 S GX S D PMOS W=3586577u L=0.27u RG G GX 1.1 R1 D 3 RTEMP 2.2E-3 CGS GX S 950E-12 DBD S D DBD ******************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 + RS = 2.3E-3 RD = 0 NSUB = 2.7E17 + KP = 1.9E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.9E-3 + NFS = 0.8E12 DELTA = 0.1) ******************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 IS = 0 TPG = -1) ******************************************************* .MODEL DBD D (CJO=930E-12 VJ=0.38 M=0.38 +FC=0.5 TT=1E-8 TREF=25 BV=30.5 +RS=1.714e-03 N=1.07 IS=7.431e-12 IK=1000 +EG=1.187 XTI=1.284 TRS=2.437e-03) ******************************************************* .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ******************************************************* .ENDS