*September 08, 2008 *Doc. ID: 64141, ECN S-82081, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si9926CDY D G S M1 3 GX S S NMOS W=1603960u L=0.25u M2 S GX S D PMOS W=1603960u L=0.23u RG G GX 2.4 R1 D 3 RTEMP 5E-3 CGS GX S 700E-12 DBD S D DBD ******************************************************* .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 7E-3 RD = 0 NSUB = 2.45E17 + KP = 3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.5E-3 + NFS = 0.8E12 DELTA = 0.1) ******************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 3E-8 +NSUB = 6E16 IS = 0 TPG = -1) ******************************************************** .MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.32 +FC=0.5 TT=1E-8 TREF=25 BV=21 +RS=8.506e-04 N=1.18 IS=5.755e-11 IK=1000 +EG=1.094 XTI=1.364 TRS=4.257e-08) ******************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ******************************************************** .ENDS