*Mar 25, 2013
*ECN S13-0656, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA426DJ D G S
M1  3  GX S S NMOS W=1239969u L=0.25u        
M2  S  GX S D PMOS W=1239969u L=0.22u     
RG  G  GX     3
R1  D  3      RTEMP 9E-3
CGS GX S      670E-12       
DBD S  D      DBD
******************************************************* 
.MODEL  NMOS     NMOS (LEVEL  = 3       TOX    = 3E-8
+ RS     = 9.3E-3      RD     = 0       NSUB   = 2.8E17 
+ KP     = 2.5E-5      UO     = 650             
+ VMAX   = 0           XJ     = 5E-7    KAPPA  = 2E-2
+ ETA    = 1E-4        CGDO   = 0       CGBO   = 0 
+ IS     = 0           LD     = 0            
+ CGSO   = 0           CGDO   = 0       CGBO   = 0
+ TLEV   = 1           BEX    = -1.5    TCV    = 2.5E-3
+ NFS    = 0.8E12      DELTA  = 0.1)
********************************************************  
.MODEL  PMOS     PMOS (LEVEL  = 3       TOX    = 3E-8
+NSUB    = 5E16        IS     = 0       TPG    = -1)   
******************************************************** 
.MODEL DBD D (CJO=330E-12 VJ=0.38 M=0.38
+FC=0.5 TT=7.5E-9 TREF=25 BV=21
+RS=1.427e-02 N=1.226 IS=3.928e-10 IK=1000  
+EG=1.06 XTI=1.462 TRS=9.312e-04)
******************************************************** 
.MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6)
******************************************************** 
.ENDS 
