*Mar 25, 2013
*ECN S13-0648, Rev. B
*File Name: SiA430DJ_PS_RC.txt, and SiA430DJ_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR
.SUBCKT SiA430DJ_PS_RC D G S PARAMS: C2=1000 R1=1M C3=1000 R2=1M C4=1000 R3=1M
+  C5=1000 R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  129.3457u  TC=0,0 
C_CF2         0 N16364  5.6776m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  5.5861 TC=0,0 
C_CF7         0 N18737  1.1505m  TC=0,0 
R_RT7         N11712 N11716  322.3000m TC=0,0 
C_CF4         0 N16388  1.6530  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  18.0601 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  12.8981 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  2.6928 TC=0,0 
R_RT6         N11708 N11712  839.5000m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  223.5536m  TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  2.6454 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  18.1111 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  458.4000m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  412.1751u  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  5.8076 TC=0,0 
R_RT2         N11404 N11408  11.2824 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.7863  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  1.3048 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  6.8153m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  1.6249 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  45.0714 TC=0,0 
C_CF8         0 N18741  3.3521m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
X_U1         DRAIN GATE SOURCE SiA430DJ 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  103.4466u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  401.0633u  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  561.0632u  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  43.1832 TC=0,0 
C_CT8         N11716 N11732  1.3812m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  40.7834m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  244.9423u  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  160.9978m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  3.1119 TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS

*September 08, 2008
*Doc. ID: 64153, ECN S-82083, Rev. A
*File Name: SiA430DJ_PS.txt and SiA430DJ_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA430DJ D G S
M1  3  GX S S NMOS W=1385299u L=0.25u        
M2  S  GX S D PMOS W=1385299u L=0.27u      
RG  G  GX     2.5
R1  D  3      RTEMP 5.3E-3
CGS GX S      490E-12
DBD S  D      DBD
******************************************************* 
.MODEL  NMOS     NMOS (LEVEL  = 3       TOX    = 5E-8
+ RS     = 4.5E-3      RD     = 0       NSUB   = 2.5E17  
+ KP     = 1.7E-5      UO     = 650             
+ VMAX   = 0           XJ     = 5E-7    KAPPA  = 2E-1
+ ETA    = 1E-4        TPG    = 1  
+ IS     = 0           LD     = 0            
+ CGSO   = 0           CGDO   = 0       CGBO   = 0 
+ NFS    = 0.8E12      DELTA  = 0.1)
*******************************************************  
.MODEL  PMOS     PMOS (LEVEL  = 3       TOX    = 5E-8
+NSUB    = 6E16        IS     = 0       TPG    = -1)   
******************************************************* 
.MODEL DBD D (CJO=370E-12 VJ=0.38 M=0.35
+FC=0.5 TT=7.78E-9 T_MEASURED=25 BV=20.5
+RS=6.810e-03 N=1.098 IS=7.143e-12 IKF=1000  
+EG=1.035 XTI=4.531 TRS1=2.595e-04)
******************************************************* 
.MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6)
******************************************************* 
.ENDS 
